Eaton M22 pushbutton display panel, Display Panel, M22 series
| Product Name |
Eaton M22 pushbutton display panel
|
| Catalog Number |
DISPLAY-M22
|
| UPC |
621037242197
|
| Product Length/Depth |
0.01 in
|
| Product Height |
0.01 in
|
| Product Width |
0.01 in
|
| Product Weight |
0.01 lb
|
| Compliances |
CE Marked
|
| Certifications |
CSA Certified
|
| Series |
M22
|