Eaton BR thermal magnetic circuit breaker,Type DNPL CPM/CPL plug-in circuit breakers,10 per shelf carton,Duplex,(2) 15 A,10 kAIC at 120 Vac,Single-pole,120/240V,DNPL,DNPL
| Product Name |
Eaton BR thermal magnetic circuit breaker
|
| Catalog Number |
DNPL1515
|
| UPC |
622588019245
|
| Product Length/Depth |
3 in
|
| Product Height |
3 in
|
| Product Width |
1 in
|
| Product Weight |
0.4 lb
|
| Compliances |
HACR Rated
|
| Certifications |
Contact Manufacturer
|
| Amperage Rating |
(2) 15A
|
| Voltage rating |
120/240 V
|
| Interrupt rating |
10 kAIC at 120 Vac
|
| Number of poles |
Single-pole
|
| Type |
Type DNPL CPM/CPL plug-in circuit breakers
|
| Special features |
10 per shelf carton
|
| Application |
Duplex
|