Eaton Crouse-Hinds series DS blank cover, Cast aluminum, Surface or flush mount, Single-gang, Gasket, For enclosing splices and taps
| Product Name |
Eaton Crouse-Hinds series DS blank cover
|
| Catalog Number |
DS100G
|
| UPC |
782274227306
|
| Product Length/Depth |
2.8 in
|
| Product Height |
4.32 in
|
| Product Width |
0.28 in
|
| Product Weight |
0.3 lb
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Number of gangs |
1
|
| Material |
Cast aluminum
|
| Special features |
Gasket
|
| Used with |
For enclosing splices and taps
|