Eaton Crouse-Hinds series DS snap switch cover, Feraloy iron alloy, Surface or flush mount, Two-gang, With operating mechanism and gasket, For operation of general use snap switches
| Product Name |
Eaton Crouse-Hinds series DS snap switch cover
|
| Catalog Number |
DS1282
|
| UPC |
782274235103
|
| Product Length/Depth |
4.91 in
|
| Product Height |
6.13 in
|
| Product Width |
1.28 in
|
| Product Weight |
2.08 lb
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Number of gangs |
2
|
| Material |
Feraloy iron alloy
|
| Special features |
With operating mechanism and gasket
|
| Used with |
For operation of general use snap switches
|