E47 Enclosed Precision Limit Switch, One Way Roller, Die Cast Aluminum enclosure, 15A max AC, 15A max DC, SPDT, 15A at 125Vac / 15A at 14Vdc, Screw Terminals
| Product Name |
Eaton E47 limit switch
|
| Catalog Number |
E47BLS34
|
| UPC |
782113771182
|
| Product Length/Depth |
5 in
|
| Product Height |
1.5 in
|
| Product Width |
4 in
|
| Product Weight |
0.6 lb
|
| Compliances |
CE Marked
|
| Certifications |
UL Listed
CSA Certified |
| Catalog Notes |
Bottom facing M4 x 0.7 (8-32) terminal screws with cup washers will accept 22 -12 AWG (2.5 sq. mm maximum)
|
| Type |
E47
|
| Contact Rating |
15A at 125Vac / 15A at 14Vdc
|
| Enclosure material |
Die cast aluminum
|
| Connection |
Screw terminal
|
| Contact configuration |
SPDT
|
| Switch type |
One way roller
|
| Operating temperature - max |
176 °F
|
| Operating temperature - min |
5 °F
|
| Environmental rating |
NEMA 1
|
| Maximum AC current |
15 A
|
| Maximum DC current |
15 A
|