Precision Limit Switch, E47, Roller lever, Solder lugs, 15A at 250 Vac, 6A at 30 Vdc, 0.01 mm/s-1m/s, 1-SPDT (Form C)
| Product Name |
Eaton E47 limit switch
|
| Catalog Number |
E47BML30
|
| UPC |
782113771014
|
| Product Length/Depth |
1.94 in
|
| Product Height |
1.78 in
|
| Product Width |
0.69 in
|
| Product Weight |
0.15 lb
|
| Certifications |
UL Listed
CSA Certified |
| Type |
E47
|
| Contact Rating |
15A at 250 Vac, 6A at 30 Vdc
|
| Enclosure material |
Mineral filled phenolic
|
| Actuator |
Roller lever
|
| Connection |
Solder lugs
|
| Contact configuration |
1-SPDT (form C)
|
| Series |
E47
|
| Operating temperature - max |
176 °F
|
| Operating temperature - min |
-13 °F
|
| Environmental rating |
NEMA 1
|
| Maximum AC current |
15 A
|
| Maximum DC current |
15 A
|
| Operating speed |
0.01 mm/s-1m/s
|