| Product Name |
Eaton E49 IEC mechanical limit switch
|
| Catalog Number |
E49AP7
|
| UPC |
782113741963
|
| Product Length/Depth |
0.87 in
|
| Product Height |
1.97 in
|
| Product Width |
1.92 in
|
| Product Weight |
0.5 lb
|
| Compliances |
RoHS Compliant
|
| Certifications |
UL Listed
CSA Certified CE UKCA |
| Enclosure material |
Self-extinguishing PA-6 (glass-reinforced, polyamide)
|
| Operating temperature - max |
176 °F
|
| Operating temperature - min |
-22 °F
|
| Environmental rating |
NEMA 4, NEMA 4X, NEMA 6P, NEMA 13, IP65
|