E49 Miniature Metal Limit Switch, Side Rotary, Adjustable Rod Lever, 1x Normally Open (NO)/1x Normally Closed (NC) Contacts, 5A at 250 Vac, 5A at 30 Vdc, Screw Terminals, Cord Grip 1NO-1NC, 5A at 250V, 5A at 30Vdc, Screw Terminals
| Product Name |
Eaton E49 mini metal mechanical limit switch
|
| Catalog Number |
E49G31DP3
|
| UPC |
786685102092
|
| Product Length/Depth |
1.1 in
|
| Product Height |
4.42 in
|
| Product Width |
1.77 in
|
| Product Weight |
0.2375 lb
|
| Compliances |
RoHS Compliant
|
| Certifications |
UL Listed
CE |
| Contact Rating |
5A at 250Vac, 5A at 30Vdc
|
| Enclosure material |
Terminal cover: ABS plastic
Head and body: zinc alloy |
| Connection |
Screw terminal
|
| Contact configuration |
1 NO-1 NC
|
| Switch type |
Adjustable rod lever
|
| Operating temperature - max |
149 °F
|
| Operating temperature - min |
23 °F
|
| Environmental rating |
IP65
|
| Maximum AC current |
5 A
|
| Maximum DC current |
5 A
|