Eaton easy500/700 PC programming cable RS-232 from PC, PROGRAMMING CABLE; CONTROL REL EASY!, easy Programmable Relays, easy500/700 to PC programming cable RS-232 from PC-
| Product Name |
Eaton easy500/700 PC programming cable RS-232 from PC
|
| Catalog Number |
EASY-PC-CAB
|
| EAN |
4015082024093
|
| Product Length/Depth |
7 in
|
| Product Height |
1 in
|
| Product Width |
5.5 in
|
| Product Weight |
0.2 lb
|
| Certifications |
UL/CUL listed
|
| Type |
easy500/700 to PC programming cable RS-232 from PC
|
| Quantity |
1
|