easy Programmable Relays, PC-USB-programming cable easy 500/700
| Product Name |
Eaton easy500/700 PC programming cable
|
| Catalog Number |
EASY-USB-CAB
|
| EAN |
4015081075812
|
| Product Length/Depth |
7 in
|
| Product Height |
1 in
|
| Product Width |
5.5 in
|
| Product Weight |
0.2 lb
|
| Type |
PC-USB-programming cable easy 500/700
|
| Quantity |
1
|