Eaton easy programmable relay, easy Power Supplies, 100-240V, 24 Vdc at 1.25A output
| Product Name |
Eaton easy programmable relay power supply unit
|
| Catalog Number |
EASY430-POW
|
| EAN |
4015081104697
|
| Product Length/Depth |
4 in
|
| Product Height |
2.5 in
|
| Product Width |
3 in
|
| Product Weight |
0.47 lb
|
| Certifications |
EN 55011
IEC 61000-4 EN 60950 EN 55022 EN 61000-4 IEC 60068-2-27 |
| Type |
easy Power Supplies
|
| Voltage rating |
100-240 V
|
| Frequency rating |
47-63 Hz
|
| Quantity |
1
|
| Output |
24 Vdc at 1.25 A
|