Eaton Easy Software, Programming software, easySoft easyE range
| Product Name |
Eaton easy programmable relay software
|
| Catalog Number |
EASYSOFT-SWLIC
|
| EAN |
4015081939404
|
| Product Length/Depth |
9 in
|
| Product Height |
0.125 in
|
| Product Width |
6.5 in
|
| Product Weight |
0.034 lb
|
| Subscription duration |
Lifetime
|
| Location id required |
No
|
| Software service type |
Perpetual license
|