Eaton EGSC SE residential automatic transfer switch, 200A, ATS, 120/240V, 1PH, 3R SERVICE ENTRANCE
| Product Name |
Eaton EGSC SE residential automatic transfer switch
|
| Catalog Number |
EGSC200ASE
|
| UPC |
621037231078
|
| Product Length/Depth |
5.32 in
|
| Product Height |
29.33 in
|
| Product Width |
14.46 in
|
| Product Weight |
29.33 lb
|
| Certifications |
CSA Certified
|
| Type |
EGSC SE residential automatic transfer switch
|
| Amperage Rating |
200A
|