Eaton M22 modular pushbutton, 22.5 mm Selector Switch Operator, EM22, Selector Switch, 22.5 mm, metallic, Cam 2, NEMA 3, 3R, 4, 4X, 12, 12, Non-illuminated, Two-position, Maintained 60°, Black actuator, Knob
| Product Name |
Eaton M22 modular pushbutton
|
| Catalog Number |
EM22X561
|
| UPC |
782114744192
|
| Product Length/Depth |
2.1 in
|
| Product Height |
0.7 in
|
| Product Width |
4.8 in
|
| Product Weight |
0.2 lb
|
| Compliances |
CE Marked
|
| Certifications |
UL 508
CSA Certified IEC 947-5-1 MTTA Lloyd's Register Certified |
| Catalog Notes |
Will accept a maximum of 4 contact blocks (8 circuits)
|
| Type |
Selector Switch
|
| Actuator color |
Black
|
| Cam code |
Cam 2
|
| Enclosure |
NEMA 12
NEMA 3R NEMA 4 NEMA 4X NEMA 3 |
| Actuator |
Knob
|
| Illumination |
Non-illuminated
|
| Operating mode |
Maintained 60 °
|
| Series |
EM22
|
| Number of positions |
2
|
| Size |
22.5 mm metallic
|