Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*

EP-401062

Eaton ESR5 Single/Dual Channel Safety Relay, 3 Enabling + 1 Signaling Path, 24V DC

Spécifications générales

Product Name
Eaton ESR5 Safety relay
Catalog Number
EP-401062
EAN
4015082965143
Product Length/Depth
114.5 mm
Product Height
99 mm
Product Width
22.5 mm
Product Weight
0.164 kg
Compliances
EMC Directive: 2004/108/EC
Certifications
EN ISO 13849-1
EN 62061
IEC 61508, Parts 1-7
EN 50178
EN 60204-1
Machines 2006/42/EG
UL File No.: E29184
UL Category Control No.: NKCR; NKCR7
UL report applies to both US and Canada
CSA Class No.: 3211-83; 3211-03
North America (UL listed, certified by UL for use in Canada)

Caractéristiques du produit

Mounting method
Rail mounting possible
Top-hat rail fixing (according to IEC/EN 60715, 35 mm)
Operating temperature - max
55 °C
Operating temperature - min
-20 °C
Features
Basic insulation
Safe insulation
Reinforced insulation
6 kV between A1-A2 / logic / enable and signal current paths
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Electric connection type
Screw connection
Fitted with:
Detachable clamps
Start input
Feedback circuit
Approval according to UL
Approval for TÜV
Pollution degree
2
Climatic proofing
Cold to EN 60068-2-1
Dry heat to IEC 60068-2-2
Damp heat, constant, to IEC 60068-2-3
Rated impulse withstand voltage (Uimp)
4000 V AC
Air pressure
795 - 1080 hPa (operation)
Altitude
Max. 2000 m
Degree of protection
IP20
Installation location: ≥ IP54
Terminals: IP20
Enclosure: IP20
Environmental conditions
Clearance in air and creepage distances according to EN 50178, UL 508, CSA C22.2, No. 14-95
Condensation: Non-condensing
Number of inputs
One- and two-channel
Safety performance level (EN ISO 13849-1)
Level e
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-20 °C
Ambient storage temperature - max
70 °C
Ambient storage temperature - min
-40 °C
Lifetime
240 month
Number of outputs (safety related, delayed) with contact
0
Number of outputs (safety related, delayed, semiconductors)
0
Number of outputs (safety related, undelayed) with contact
3
Number of outputs (safety related, undelayed, semiconductors)
0
Number of outputs (signaling function, delayed) with contact
0
Number of outputs (signaling function, delayed, semiconductors)
0
Number of outputs (signaling function, undelayed) with contact
1
Number of outputs (signaling function, undelayed, semiconductors)
0
Screwdriver size
2, Terminal screw, Pozidriv screwdriver
0.6 x 3.5 mm, Terminal screws
Connection type
M3 screw terminals
Mounting position
As required
Breaking power
144 W max., resistive load (τ = 0 ms), at 24 V DC
288 W max., resistive load (τ = 0 ms), at 48 V DC
110 W max., resistive load (τ = 0 ms), at 110 V DC
88 W max., resistive load (τ = 0 ms), at 220 V DC
1500 VA, max., resistive load (τ = 0 ms), at 250 V AC
48 W max., inductive load (τ = 40 ms), at 24 V DC
40 W max., inductive load (τ = 40 ms), at 48 V DC
35 W max., inductive load (τ = 40 ms), at 110 V DC
35 W max., inductive load (τ = 40 ms), at 220 V DC
Overvoltage category
III
Emitted interference
According to EN 61000-6-4
Current consumption
70 mA, DC
Material
Enclosure: Polyamide (PA), not reinforced
Contacts: silver tin oxide, gold plated (AgSnO2, 0.2 µm Au)
Interference immunity
According to EN-61000-6-2
According to EN 662061_x
Tightening torque
0.6 Nm, Screw terminals
Mounting width
22.5 mm
Suitable for
Monitoring of position switches
Monitoring of emergency-stop circuits
Monitoring of magnetic switches
monitoring of proximity switches
monitoring of tactile sensors
monitoring of valves
Relative humidity
< 75 %
Lifespan, mechanical
10,000,000 Operations
Input
∞ ms, Simultaneity for inputs 1/2
Recovery time
1000 ms
Resistance
50 Ω (impedance)
Inrush current
0.01 - 20 (Δt ≦ 100 ms)
Model
Basic device
Safety type (IEC 61496-1)
None
Short-circuit current
2.3 A, Input data
Vibration resistance
10 - 150 Hz, Amplitude: 0.15 mm, Acceleration: 2 g, (IEC/EN 60068-2-6)
Safety parameter (EN ISO 13849-1)
300,000 switching cycles, B10d
Cat. 4, Category
PL e, Performance level
Terminal capacity
1 x (0.2 – 2.5) mm², solid
2 x (0.2 – 1) mm², solid
1 x (0.25 – 2.5) mm², flexible with ferrule
2 x (0.25 – 1) mm², flexible with ferrule
24 - 12 AWG, solid or stranded
Rated control supply voltage (Us) at DC - max
26.4 VDC
Rated control supply voltage (Us) at DC - min
20.4 VDC
Rated insulation voltage (Ui)
250 V
Static heat dissipation, non-current-dependent Pvs
5.16 W
Stripping length (main cable)
7 mm
Protection
Finger and back-of-hand proof, Protection against direct contact when actuated from front (EN 50274)
SIL (IEC 61508)
3
Permissible total cable resistance
Approx. 50 Ω (input and starting circuits for UN)
Power loss
Normally 5.16 W
Prooftest
66 Months (Low Demand)
240 Months (High Demand)
Quadratic summation current
72 A² (ITH² = I1² + I2² + I3²)
Rated operational voltage
24 V DC (power supply)
Reset time
Normally 20 ms
Safety parameter (IEC 62061)
SIL 3, Safety integrity level, In accordance with IEC 61508
5.05 x 10-10, PFHd, Probability of failure per hour
Uninterrupted current
6 A N/O, Limiting continuous current
6 A N/C, Limiting continuous current
Stop category (IEC 60204)
0
Switching capacity
In accordance with IEC 60947-5-1, Outputs
4 A at 360 O/h, AC-15 at 230 V, Outputs
3 A at 3600 O/h, AC-15 at 230 V, Outputs
4 A at 360 O/h, DC-13 at 24 V, Outputs
2.5 A at 3600 O/h, DC-13 at 24 V, Outputs
0.1 W
Switching frequency
Max. 0.5 Hz, Input data
Power consumption
1.68 W
Control voltage 1 - min
24 VDC
Control voltage 1 - max
26.4 VDC
Control voltage 1 type
DC
Voltage type of supply voltage
DC
Voltage type of operating voltage
DC
Rated switch current
6 A
Supply voltage at DC - min
0 V
Supply voltage at DC - max
24 V
Operating voltage at DC - min
24 V
Operating voltage at DC - max
26.4 V

Exporter les caractéristiques du produit

Remarque : S'il manque des fichiers dans le ficher .zip téléchargé, alors le type de fichier n'est pas supporté pour un téléchargement groupé.