Eaton xEnergy Main LV switchgear, Reinforcement Brace W1350 TPN front/back
| Product Name |
Eaton xEnergy Main LV switchgear
|
| Catalog Number |
EP-500052
|
| EAN |
9010653000822
|
| Product Length/Depth |
70 mm
|
| Product Height |
60.5 mm
|
| Product Width |
1260 mm
|
| Product Weight |
2.8 kg
|
| Compliances |
RoHS conform
|
| Accessory/spare part type |
Other
Accessory |
| Material |
Other
|