La photo est représentative
Download
Eaton Bussmann series enclosed rotary disconnect switch, Non-fused, Pistol handle, 600V, 60A, Black, NEMA rating 4X
Product Name |
Eaton Bussmann series enclosed rotary disconnect switch
|
Catalog Number |
ER4X-60N3PB
|
UPC |
051712488266
|
Product Length/Depth |
0.001 in
|
Product Height |
0.001 in
|
Product Width |
0.001 in
|
Product Weight |
0.001 lb
|
Compliances |
CE Marked
|
Special features |
Non-fused, Pistol handle
|
Amperage Rating |
60A
|
Voltage rating |
600 V
|
Color |
Black
|
NEMA rating |
NEMA 4X
|