Eaton elevator control switch, 120 Vac coil fire safety interface relay, three-pole fire alarm voltage monitoring relay, green pilot light, no neutral lug, 60 A, NEMA 1, #14-#2 Al or Cu, 208 V
| Product Name |
Eaton elevator control switch
|
| Catalog Number |
ES2T2R1GF3
|
| UPC |
786679165270
|
| Product Length/Depth |
11.18 in
|
| Product Height |
29.62 in
|
| Product Width |
16.35 in
|
| Product Weight |
60 lb
|
| Certifications |
UL 98
UL Listed file E182262 |
| Catalog Notes |
Class J Fuses not included, Standard overside enclosure to mount control power transformer fire safety interface relay and control terminal blocks, Optional neutral lug size same as line and load.
|
| Special features |
120 Vac coil fire safety interface relay, three-pole fire alarm voltage monitoring relay, green pilot light, no neutral lug
|
| Type |
Elevator control switch
|
| Amperage Rating |
60A
|
| Product Category |
Elevator Control Switch
|
| Voltage rating |
208 V
|
| Enclosure |
NEMA 1
|
| Main lug wire size |
#14-#2 Al/Cu
|