Eaton Crouse-Hinds series EYD conduit sealing fitting with drain, Male and female, Feraloy iron alloy and/or ductile iron, Vertical only, Group B rated, 2"
| Product Name |
Eaton Crouse-Hinds series EYD conduit sealing fitting with drain
|
| Catalog Number |
EYD616
|
| UPC |
782274365220
|
| Product Length/Depth |
3 in
|
| Product Height |
6.25 in
|
| Product Width |
3 in
|
| Product Weight |
6.15 lb
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class I, Division 1
Class I, Division 2 Class II, Division 1 Class II, Division 2 Class III |
| Sealing position |
Vertical only
|
| Gender |
Male and female
|
| Trade size |
2"
|
| Material |
Ductile iron
Feraloy iron alloy |
| Special features |
Group B rated
|