Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*

FAZ-C2/2-DC

Eaton FAZ supplementary protector,UL 489 Industrial miniature circuit breaker - supplementary protector,Medium levels of inrush current are expected,2 A,10 kAIC,Two-pole,125 Vdc per pole,5-10X /n,50-60 Hz,Standard terminals,C Curve

Spécifications générales

Product Name
Eaton FAZ supplementary protector
Catalog Number
FAZ-C2/2-DC
EAN
4015082791346
Product Length/Depth
3 in
Product Height
1.5 in
Product Width
3.4 in
Product Weight
0.55 lb
Certifications
CSA Std. C22.2 No. 235
UL 489
Catalog Notes
Positioned for medium inrush startup currents to provide protection for small transformers and pilot devices.

Caractéristiques du produit

Amperage Rating
2 A
Voltage rating
125 Vdc
Trip Type
5-10X /n
Frequency rating
50-60 Hz
Terminals
Standard
Circuit protection
C curve
Interrupt rating
10 kAIC
Number of poles
Two-pole
Type
UL 489 Industrial miniature circuit breaker - supplementary protector
Application
Suitable for applications where medium levels of inrush current are expected

Exporter les caractéristiques du produit