Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*

FAZ-C6/2

Eaton FAZ supplementary protector,UL 1077 Industrial miniature circuit breaker - supplementary protector,Medium levels of inrush current are expected,6 A,15 kAIC,Two-pole,5-10X /n,50-60 Hz,Standard terminals,C Curve

Spécifications générales

Product Name
Eaton FAZ supplementary protector
Catalog Number
FAZ-C6/2
EAN
4015082787547
Product Length/Depth
1.38 in
Product Height
1.38 in
Product Width
1.5 in
Product Weight
0.53 lb
Certifications
IEC 60947-2
UL 1077
CSA Std. C22.2 No.235
Catalog Notes
Positioned for medium inrush startup currents to provide protection for small transformers and pilot devices.

Caractéristiques du produit

Amperage Rating
6 A
Trip Type
5-10X /n
Frequency rating
50-60 Hz
Terminals
Standard
Circuit protection
C curve
Interrupt rating
15 kAIC
Number of poles
Two-pole
Type
UL 1077 Industrial miniature circuit breaker - supplementary protector
Application
Suitable for applications where medium levels of inrush current are expected

Exporter les caractéristiques du produit