Eaton FAZ supplementary protector,UL 1077 Industrial miniature circuit breaker - supplementary protector,High levels of inrush current are expected,2 A,15 kAIC,Two-pole,10-20X /n,50-60 Hz,Standard terminals,D Curve
| Product Name |
Eaton FAZ supplementary protector
|
| Catalog Number |
FAZ-D2/2
|
| EAN |
4015082787714
|
| Product Length/Depth |
1.5 in
|
| Product Height |
3.5 in
|
| Product Width |
3 in
|
| Product Weight |
0.5 lb
|
| Certifications |
UL 1077
CSA Std. C22.2 No.235 IEC 60947-2 |
| Catalog Notes |
Magnetic range for higher startup inrush levels that are usually seen in motors and transformers, and other high inductive systems.
|
| Amperage Rating |
2 A
|
| Trip Type |
10-20X /n
|
| Terminals |
Standard
|
| Number of poles |
Two-pole
|