Eaton B-Line series ground mounted disconnect enclosure, 84"height, 18"length, 77"width, NEMA 4X, Hinged cover, FD4XSFS enclosure, Ground mount, Oil-resistant gasket
| Product Name |
Eaton B-Line series ground mounted disconnect enclosure
|
| Catalog Number |
FD847718-4XSFS
|
| UPC |
799038832515
|
| Product Length/Depth |
18 in
|
| Product Height |
84 in
|
| Product Width |
77 in
|
| Product Weight |
953.139 lb
|
| Certifications |
UL 508A
CSA C22.2. NEMA |
| Special features |
3-pt latching handle
|
| Color |
Stainless steel
|
| Material |
Stainless steel
|
| Mounting method |
Ground
|
| Bottom knockouts |
12
|