Eaton Crouse-Hinds series Condulet FDC device box, Deep, Copper-free aluminum, Single-gang, T shape, 3/4"
| Product Name |
Eaton Crouse-Hinds series Condulet FDC device box
|
| Catalog Number |
FDCT2 SA
|
| UPC |
782274399508
|
| Product Length/Depth |
6 in
|
| Product Height |
3.5 in
|
| Product Width |
2.75 in
|
| Product Weight |
1.23 lb
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
NEC/CEC
|
| Depth |
Deep
|
| Number of gangs |
1
|
| Shape |
T
|
| Material |
Copper-free aluminum
|
| Trade size |
3/4"
|