| Catalog Number |
FH24LM
|
| UPC |
051712145756
|
| Product Length/Depth |
0.001 in
|
| Product Height |
0.001 in
|
| Product Width |
0.001 in
|
| Product Weight |
0.1 lb
|
| Compliances |
Contact factory
RoHS Compliant |
| Type |
Military fuse holder
|