Eaton Bussmann series, military fuse holder, 125v, 5a, non indicating
| Catalog Number |
FHN42W
|
| UPC |
051712765114
|
| Product Length/Depth |
2.5 in
|
| Product Height |
4.5 in
|
| Product Width |
1 in
|
| Product Weight |
0.1 lb
|
| Compliances |
Contact factory
|
| Amperage Rating |
5 A
|
| Fuse indicator |
Non-indicating
|
| Voltage rating |
125 V
|
| Type |
Military fuse holder
|
| Special features |
1 Pole, For use with FM01 Fuse
|