Eaton Bussmann series FLC flange handle, Flange Cable, 36 inches length
| Product Name |
Eaton Bussmann series FLC flange handle
|
| Catalog Number |
FLC36
|
| UPC |
051712401753
|
| Product Length/Depth |
2.77 in
|
| Product Height |
3.5 in
|
| Product Width |
1.88 in
|
| Product Weight |
0.15 lb
|
| Compliances |
Not Applicable
RoHS Compliant |
| Certifications |
Contact Manufacturer
|
| Special features |
36 inches in length
|