Eaton Crouse-Hinds series Condulet FS device box, Shallow, Copper-free aluminum, Two-gang, 1/2"
| Product Name |
Eaton Crouse-Hinds series Condulet FS device box
|
| Catalog Number |
FS12 SA
|
| UPC |
782274126487
|
| Product Length/Depth |
4.19 in
|
| Product Height |
5.19 in
|
| Product Width |
1.88 in
|
| Product Weight |
1.3 lb
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
NEC/CEC
|
| Depth |
Shallow
|
| Number of gangs |
2
|
| Material |
Copper-free aluminum
|
| Trade size |
1/2"
|