Eaton Bussmann series FWP high speed fuse, 700 Vac (UL), 690 Vac (IEC), 800 Vdc, 10A, 200 kAIC Vac, 50 kAIC at 700 Vdc, None, High speed fuse, Blade end X blade end, Stud
| Product Name |
Eaton Bussmann series high speed cylindrical fuse
|
| Catalog Number |
FWP-10B
|
| EAN |
5027590500142
|
| UPC |
051712557795
|
| Product Length/Depth |
73 mm
|
| Product Height |
15 mm
|
| Product Width |
15 mm
|
| Product Weight |
24.1 g
|
| Compliances |
CE Marked
RoHS Compliant |
| Certifications |
CSA Certified
UL Recognized |
| Amperage Rating |
10 A
|
| Breaking capacity |
200 kA
|
| Fuse indicator |
Non Indicating
|
| Insulated metal gripping lugs (IMGL) |
No
|
| Utilization category |
aR (accompanied semiconductor protection)
|
| Voltage type |
AC/DC
|
| Rated switching capacity |
200 A
|
| Rated voltage AC |
700 V
|
| Rated voltage DC |
700 V
|
| Mounting dimension |
M6
|
| Center-to-center distance of connections |
63.35 mm
|
| Current type |
AC/DC
|
| Class |
Class aR
|
| Clearing (I2T) |
20 at 700 V
|
| Watt losses |
4 W
|
| Fuse shape |
Center bolted tags
|
| Pre arc (I2T) |
3.6
|
| Color |
None
|
| Interrupt rating |
200 kAIC Vac
50 kAIC at 700 Vdc |
| Connection |
Blade end x blade end
|
| Construction size |
Other
|
| Mounting method |
Stud
|
| Packaging type |
Standard
|
| Voltage rating |
700 Vac, 700 Vdc (UL)
|
| Type |
High speed fuse
|
| Application |
Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
|
| Fuse type |
FWP-B
|
| Fuse system (according to IEC 60269) |
Other
|