Eaton Crouse-Hinds series device box gasket, Rubber, Two-gang, For use between device box and cover
| Product Name |
Eaton Crouse-Hinds series device box gasket
|
| Catalog Number |
GASK434
|
| UPC |
782274434100
|
| Product Length/Depth |
4.5 in
|
| Product Height |
4.5 in
|
| Product Width |
0.5 in
|
| Product Weight |
0.05 lb
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Number of gangs |
2
|
| Material |
Rubber
|
| Used with |
For use between device box and cover
|