Eaton BR GFCI circuit breaker,Ground fault personnel protection circuit breakers,Clamshell pack,20 A,10 kAIC,Single-pole,120 V,GFTCB,Ground fault circuit interrupter,GFI
| Product Name |
Eaton BR GFCI circuit breaker
|
| Catalog Number |
GFTCB120CS
|
| UPC |
786680134128
|
| Product Length/Depth |
3.5 in
|
| Product Height |
3 in
|
| Product Width |
1 in
|
| Product Weight |
0.5 lb
|
| Certifications |
UL 943
UL 489 |
| Amperage Rating |
20 A
|
| Voltage rating |
120 V
|
| Circuit protection |
Ground fault circuit interrupter
|
| Indicators |
GFI
|
| Interrupt rating |
10 kAIC
|
| Main circuit breaker |
GFTCB
|
| Number of poles |
Single-pole
|
| Type |
Ground fault personnel protection circuit breakers
|
| Special features |
Clamshell pack
|