TYPE BR, 5MA GF BREAKER 40A /1 POLE 120/240V, 10KAIC
| Product Name |
Eaton BR GFCI circuit breaker
|
| Catalog Number |
GFTCB140
|
| UPC |
786680129803
|
| Product Length/Depth |
1 in
|
| Product Height |
1 in
|
| Product Width |
1 in
|
| Product Weight |
0.5 lb
|
| Certifications |
Contact Manufacturer
|
| Amperage Rating |
40 A
|
| Voltage rating |
120/240 V
|
| Capacity |
10 kAIC
|
| Indicators |
GFI
|
| Number of poles |
Single-pole
|
| Type |
GFCI circuit breakers
|