Eaton BR GFCI circuit breaker,Ground fault personnel protection circuit breaker,25 A,22 kAIC,Two-pole,120/240 V,GFTCB,Common,#14-4 AWG,Ground fault circuit interrupter,GFI,5 mA,25,40°C
| Product Name |
Eaton BR GFCI circuit breaker
|
| Catalog Number |
GFTCBH225
|
| UPC |
786679139783
|
| Product Length/Depth |
3 in
|
| Product Height |
2 in
|
| Product Width |
3 in
|
| Product Weight |
0.6 lb
|
| Certifications |
UL 943
UL 489 |
| Catalog Notes |
Meets Federal Spec Classification W-C375
|
| Amperage Rating |
25 A
|
| Voltage rating |
120/240 V
|
| Trip Type |
Common
|
| Temperature rating |
40°C
|
| Circuit protection |
Ground fault circuit interrupter
|
| Continuous ampere rating |
25 A
|
| Indicators |
GFI
|
| Protection |
5 mA
|
| Interrupt rating |
22 kAIC
|
| Main circuit breaker |
GFTCB
|
| Wire size |
#14-4 AWG
|
| Number of poles |
Two-pole
|
| Type |
Ground fault personnel protection circuit breaker
|