Eaton GFXBC GFCI circuit breakers, Industrial circuit breaker, 10 mA Trip sensitivity, 10 A, 3 kAIC, Single-pole, 240/415 V, Non-Interchangeable, Cable-in/cable-out, Breaker type GFXBC
| Product Name |
Eaton GFXBC GFCI circuit breakers
|
| Catalog Number |
GFXBC140B2
|
| UPC |
786679052914
|
| Product Length/Depth |
1 in
|
| Product Height |
1 in
|
| Product Width |
1 in
|
| Product Weight |
1 lb
|
| Certifications |
UL Listed
CSA Certified |
| Amperage Rating |
40 A
|
| Voltage rating |
240/415V
|
| Trip Type |
Non-Interchangeable
|
| Circuit breaker type |
GFXBC
|
| Interrupt rating |
3 kAIC
|
| Connection |
Cable-in/cable-out
|
| Number of poles |
Single-pole
|
| Type |
Industrial circuit breaker
|
| Special features |
30 mA Trip sensitivity
|