Eaton Bussmann series low voltage british standard fuse, 710A, AC 550 V, gL/gG
| Product Name |
Eaton Bussmann series low voltage british standard fuse
|
| Catalog Number |
GH710
|
| EAN |
5027590022187
|
| UPC |
051712844994
|
| Product Length/Depth |
21.6 mm
|
| Product Height |
9 mm
|
| Product Width |
8.8 mm
|
| Product Weight |
4.05 g
|
| Compliances |
RoHS Compliant
|
| Amperage Rating |
10 A
|
| Fitted with: |
Centre bolted tags
|
| Current type |
AC
|
| Mounting dimension |
M12
|
| Center-to-center distance of connections |
149 mm
|
| Breaking capacity |
80 kA
|
| Rated switching capacity |
80 kA
|
| Rated voltage AC |
550 V
|
| Class |
Class gG/gL
|
| Fuse type |
GH
|
| Utilization category |
gL/gG (cable protection/equipment protection)
|
| Color |
None
|
| Interrupt rating |
80 kAIC
|
| Fuse indicator |
None
|
| Insulated metal gripping lugs (IMGL) |
No
|
| Watt losses |
53 W
|
| Connection |
149 mm fixing centre
|
| Construction |
BS88
|
| Construction size |
Other
|
| Voltage type |
AC
|
| Voltage rating |
550 V
|
| Type |
Fuse
|
| Fuse system (according to IEC 60269) |
Other
|