Télécharger le document () de 20

GHG5124506R0904

Eaton Crouse-Hinds series CEAG GHG 51 wall socket, 32A, 50/60 Hz, Glass-fibre reinforced polyester, 5-pole, Non-interlocked, 1 x plastic cable gland M40, 1 x M40 plastic Ex-screw plug, Repair and maintenance, 6 h, 380-415 Vac

Spécifications générales

Product Name
Eaton's Crouse-Hinds series CEAG GHG 51 wall socket
Catalog Number
GHG5124506R0904
EAN
4250959900029
Product Length/Depth
134 mm
Product Height
346 mm
Product Width
178 mm
Product Weight
1.8 kg

Caractéristiques du produit

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
Frequency rating
50/60 Hz
Ingress protection (IP) ratings
IP66
Type
Repair and maintenance, 6 h
Amperage Rating
32A
Voltage rating
380-415 Vac
Number of poles
5-pole
Receptacle style
Non-interlocked
Trade size
1 x plastic cable gland M40, 1 x M40 plastic Ex-screw plug
Material
Glass-fibre reinforced polyester

Exporter les caractéristiques du produit