La photo est représentative
Download
Eaton Crouse-Hinds series IEC 60309 hazardous area plug, 32A, Three-wire, four-pole, Nylon, M32, 500 Vac
| Product Name |
Eaton Crouse-Hinds series IEC 60309 hazardous area plug
|
| Catalog Number |
GHG5127407R0001
|
| EAN |
4250217427183
|
| Product Length/Depth |
9.8 in
|
| Product Height |
3.9 in
|
| Product Width |
3.9 in
|
| Product Weight |
1.32 lb
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
IEC |
| NEC hazardous rating |
Class I, Zone 1
Class I, Division 2 Class I, Zone 2 |
| NEMA Rating |
4X
|
| Ingress protection (IP) ratings |
IP66
|
| Amperage Rating |
32A
|
| Trade size |
M32
|
| Configuration |
Three-wire, four-pole
|
| Voltage rating |
500 Vac
|
| Material |
Nylon
|