Eaton Crouse-Hinds series GL bonding locknut, Rigid/IMC, Steel, 3"
| Product Name |
Eaton Crouse-Hinds series GL bonding locknut
|
| Catalog Number |
GL 18
|
| UPC |
784564200181
|
| Product Length/Depth |
4.14 in
|
| Product Height |
1.35 in
|
| Product Width |
2.48 in
|
| Product Weight |
0.38 lb
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
NEC/CEC
|
| Conduit type |
Rigid/IMC
|
| Material |
Steel
|
| Trade size |
3 in
|