Eaton Edison HCTR fuse, Non-indicating, 4 A, Class CC, 200 kAIC, Standard, 10, 600 V
| Product Name |
Eaton Edison HCTR fuse
|
| Catalog Number |
HCTR4
|
| UPC |
782634802228
|
| Product Length/Depth |
1 in
|
| Product Height |
0.406 in
|
| Product Width |
0.406 in
|
| Product Weight |
0.025 lb
|
| Compliances |
CE Marked
RoHS Compliant |
| Certifications |
CSA Certified
UL Listed |
| Amperage Rating |
4 A
|
| Class |
Class CC
|
| Interrupt rating |
200 kAIC
|
| Fuse indicator |
Non-indicating
|
| Packaging type |
Standard
|
| Quantity |
10
|
| Voltage rating |
600 V
|
| Special features |
Non-indicating
|