Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*
Discontinué

IQ140MA6511

IQ 140 Electronic Power Meter (with integral display), 60 Hz, 5A secondary, 90-265 Vac/dc power supply, Modbus RTU and KYZ pulse

Options de remplacement :

Spécifications générales

Product Name
Eaton IQ 140 meter
Catalog Number
IQ140MA6511
UPC
786685354101
Product Length/Depth
4.85 in
Product Height
4.85 in
Product Width
4.97 in
Product Weight
2 lb
Compliances
CE Marked
Certifications
ANSI/IEEE Std C12.20 (0.5% accuracy)
IEC 687 (0.5% accuracy)

Caractéristiques du produit

Type
Meter (with integral display)
Power supply voltage
90-265 Vac/dc
Frequency rating
60 Hz
ANSI % revenue accuracy
C12.20 (0.5)
Current sensor input
5A
Instrumentation
Current Demand
Current & Voltage - Per Phase
Va
Current & Voltage - 3 Phase Min, Max
Vars
Va demand
Watts
Neutral Current - yes(calculated)
Frequency
Apparent Power Factor
Watt Demand
Demand Metering
Logging
Min/Max Log
I/O capability
KYZ output
Communications
Modbus RTU (RS - 485)

Exporter les caractéristiques du produit