Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*
Discontinué

IQ150MA6542

IQ 150 Electronic Power Meter (with integral display), 60 Hz, 5A secondary, 24-48 Vdc power supply, Modbus TCP and KYZ output (RJ45)

Options de remplacement :

Spécifications générales

Product Name
Eaton IQ 150 meter
Catalog Number
IQ150MA6542
UPC
786676025164
Product Length/Depth
4.85 in
Product Height
4.85 in
Product Width
4.97 in
Product Weight
2 lb
Compliances
CE Marked
Certifications
IEC 687 (0.5% accuracy)
ANSI/IEEE Std C12.20 (0.5% accuracy)

Caractéristiques du produit

Type
Meter (with integral display)
Power supply voltage
24-48 Vdc
Frequency rating
60 Hz
ANSI % revenue accuracy
C12.20 (0.5)
Current sensor input
5A
Instrumentation
Wh --Net
Demand Metering
4 Quadrant Energy
Va
Wh --Positive & Negative
Vah
Apparent Power Factor
Current & Voltage - Per Phase
Current Demand
Watts
Watt Demand
Frequency
Va demand
Current & Voltage - 3 Phase Min, Max
Vars
Neutral Current - yes(calculated)
Varh
Logging
Min/Max Log
I/O capability
KYZ output
Communications
Modbus TCP
10 / 100 RJ - 45 Ethernet Port

Exporter les caractéristiques du produit