Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*
Discontinué

IQ150SA6512

IQ 150 Electronic Power Meter, Self-enclosed meter, 60 Hz, 5A secondary, 90-400 Vac/dc power supply, Modbus RTU (RS-485) or TCP (RJ45) or 802.11b (Wi-Fi)

Spécifications générales

Product Name
Eaton IQ 150S meter
Catalog Number
IQ150SA6512
UPC
786685537160
Product Length/Depth
7.53 in
Product Height
7.9 in
Product Width
3.11 in
Product Weight
4 lb
Compliances
CE Marked
Certifications
ANSI/IEEE Std C12.20 (0.5% accuracy)
IEC 687 (0.5% accuracy)

Caractéristiques du produit

Type
Self-enclosed meter
Power supply voltage
90-400 Vac/dc
Frequency rating
60 Hz
ANSI % revenue accuracy
C12.20 (0.2)
Current sensor input
5A
Instrumentation
Current & Voltage - Per Phase
Wh --Positive & Negative
Vah
Va demand
4 Quadrant Energy
Wh --Net
Varh
Frequency
Demand Metering
Va
Vars
Current & Voltage - 3 Phase Min, Max
Watts
Neutral Current - yes(calculated)
Current Demand
Watt Demand
Apparent Power Factor
Logging
Min/Max Log
I/O capability
KYZ output
Communications
802.11b (Wi-Fi)
TCP?RJ45)
Modbus RTU (RS-485)
Options
802.11b (Wi-Fi)
Modbus RTU (RS-485)
TCP (RJ45)

Exporter les caractéristiques du produit