Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*
Discontinué

IQ250TL55100

IQ 250 Meter, Transducer only (no display), Data logging, 50 Hz, 5A secondary, 90-265 Vac/dc power supply

Options de remplacement :

Spécifications générales

Product Name
Eaton IQ 250 meter
Catalog Number
IQ250TL55100
UPC
786685538372
Product Length/Depth
4.85 in
Product Height
4.85 in
Product Width
4.93 in
Product Weight
2 lb
Compliances
CE Marked
Certifications
IEC 687 (0.2% accuracy)
ANSI/IEEE Std C12.20 (0.2% accuracy)
ANSI/IEEE Std C62.41

Caractéristiques du produit

Special features
Data logging
Type
Transducer only (no display)
Memory
None
Power supply voltage
90-265 Vac/dc
Frequency rating
50 Hz
%Thd - current and voltage
None
Individual harmonics magnitude
None
Waveform capture sampling rate
400/cycle
Impulse transient capture
None
ANSI % revenue accuracy
C12.20 (0.2)
Current sensor input
5A
Instrumentation
Neutral Current
Watt Demand
Va demand
Per Phase Power Factor
Current Demand
Power-Real, Reactive, Apparent
View current & voltage phasors on display
Watts
Demand Metering
Current & Voltage - Per Phase
Logging
Time / date stamp
Data Logging
I/O capability
Analog Input/Output
Digital Input/Output
Communications
Modbus RTU (RS - 485)
Modification 1
None
Modification 2
None

Exporter les caractéristiques du produit