Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*
Discontinué

IQ260ML65130

IQ 260 Meter (with integral display), Data logging, 60 Hz, 5A secondary, 90-265 Vac/dc power supply, 4 analog outputs: 0-1 mA

Spécifications générales

Product Name
Eaton IQ 260 meter
Catalog Number
IQ260ML65130
UPC
786685538280
Product Length/Depth
4.85 in
Product Height
4.85 in
Product Width
4.97 in
Product Weight
2 lb
Compliances
CE Marked
Certifications
ANSI/IEEE Std C62.41
IEC 687 (0.2% accuracy)
ANSI/IEEE Std C12.20 (0.2% accuracy)

Caractéristiques du produit

Special features
Data logging
Type
Meter (with integral display)
Memory
None
Power supply voltage
90-265 Vac/dc
Frequency rating
60 Hz
%Thd - current and voltage
To 40th
Individual harmonics magnitude
None
Waveform capture sampling rate
400/cycle
Impulse transient capture
None
ANSI % revenue accuracy
C12.20 (0.2)
Current sensor input
5A
Instrumentation
Current & Voltage - Per Phase
Current Demand
Watt Demand
View current & voltage phasors on display
Demand Metering
Neutral Current
Va demand
Watts
Power-Real, Reactive, Apparent
Per Phase Power Factor
Logging
Data Logging
Time / date stamp
I/O capability
Digital Input/Output
Analog Input/Output
Communications
Modbus RTU (RS - 485)
Modification 1
4 analog outputs: 0-1 mA
Modification 2
None

Exporter les caractéristiques du produit