Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*
Discontinué

IQ260ML65440

IQ 260 Meter (with integral display), Data logging, 60 Hz, 5A secondary, 24-48 Vdc power supply, 4 analog outputs: 4-20 mA

Options de remplacement :

Spécifications générales

Product Name
Eaton IQ 260 meter
Catalog Number
IQ260ML65440
UPC
786685538341
Product Length/Depth
4.85 in
Product Height
4.85 in
Product Width
4.97 in
Product Weight
2 lb
Compliances
CE Marked
Certifications
IEC 687 (0.2% accuracy)
ANSI/IEEE Std C62.41
ANSI/IEEE Std C12.20 (0.2% accuracy)

Caractéristiques du produit

Special features
Data logging
Type
Meter (with integral display)
Memory
None
Power supply voltage
24-48 Vdc
Frequency rating
60 Hz
%Thd - current and voltage
To 40th
Individual harmonics magnitude
None
Waveform capture sampling rate
400/cycle
Impulse transient capture
None
ANSI % revenue accuracy
C12.20 (0.2)
Current sensor input
5A
Instrumentation
Power-Real, Reactive, Apparent
Watt Demand
View current & voltage phasors on display
Current Demand
Watts
Neutral Current
Per Phase Power Factor
Demand Metering
Va demand
Current & Voltage - Per Phase
Logging
Data Logging
Time / date stamp
I/O capability
Digital Input/Output
Analog Input/Output
Communications
Modbus RTU (RS - 485)
Modification 1
4 analog outputs: 4-20 mA
Modification 2
None

Exporter les caractéristiques du produit