Four Quadrant Pulse Output + Modbus
| Product Name |
Eaton IQ 35m meter
|
| Catalog Number |
IQ35MA22
|
| UPC |
786685457741
|
| Product Length/Depth |
3.6 in
|
| Product Height |
4.2 in
|
| Product Width |
2.3 in
|
| Product Weight |
0.62 lb
|
| Compliances |
RoHS Compliant
CE Marked |
| Certifications |
UL Recognized
|
| Type |
Modbus output, bidirectional
|
| ANSI % revenue accuracy |
C12.20 (0.5)
|
| Instrumentation |
Apparent Power Factor
Watts Wh Var 4 Quadrant Energy Current & Voltage - Per Phase Va |
| Output |
Pulse output, modbus
|
| I/O capability |
KYZ output
Pulse Output |
| Communications |
Modbus
|