Current transformer, used with portable IQ analyzer, 500-1000-1500 A, includes 12 foot cable and mating current input connector
| Catalog Number |
IQAPORT1500CT
|
| UPC |
782113457505
|
| Product Length/Depth |
16 in
|
| Product Height |
6.5 in
|
| Product Width |
8.5 in
|
| Certifications |
CSA Certified
UL Recognized |
| Type |
Current transformer
|