IQ DP-4000 separate source control power, with 3-form C relay output contacts and One sync pulse input and DC supply
| Product Name |
Eaton IQ data plus
|
| Catalog Number |
IQDP4120
|
| UPC |
782114786819
|
| Product Length/Depth |
13.3 in
|
| Product Height |
8.7 in
|
| Product Width |
9.5 in
|
| Product Weight |
5.35 lb
|
| Compliances |
CE Marked
|
| Certifications |
UL Recognized
CSA Certified |
| Catalog Notes |
Separate source control power
|
| Type |
IQ DP-4000 separate source control power
|
| %Thd - current and voltage |
To 31st
|
| Instrumentation |
Wh --Net
Frequency Wh --Positive & Negative Watt Demand Current & Voltage - Per Phase Apparent Power Factor Va demand Vars Current Demand Displacement Power Factor Watts Va Current & Voltage - 3 Phase Min, Max Current & Voltage - % Phase Unbalance Varh Vah |
| Logging |
15 Parametrs
|
| I/O capability |
Load Shedding
Programmable Discrete Inputs KYZ output Prog. Pulse Output --Wh, Varh, Vah Programmable Relay Outputs Voltage Disturbance Trip Synchronize Demand Window Pulse Input |
| Communications |
Modbus RTU (RS-485)
Fully Programmable wo/ dedicated software INCOM |
| Options |
With 3-form C relay output contacts and one sync pulse input and DC supply
|