Eaton molded case circuit breaker accessory trip unit, KES 310+ Electronic, 250 A, Three-pole, 310+ Electronic LSI, Frame K, Series C
| Product Name |
Eaton molded case circuit breaker accessory trip unit
|
| Catalog Number |
KES3250LSI
|
| UPC |
786679271155
|
| Product Length/Depth |
6.8 in
|
| Product Height |
5.5 in
|
| Product Width |
4.3 in
|
| Product Weight |
2.8 lb
|
| Compliances |
Contact Manufacturer
|
| Certifications |
UL Listed
|
| Amperage Rating |
250 A
|
| Trip Type |
T30
|
| Frame size |
Frame K
|
| Series |
Series C
|
| Number of poles |
Three-pole
|
| Type |
KES 310+ Electronic
|