| Product Name |
Eaton PRL2R panelboard
|
| Catalog Number |
KPRL4FD3
|
| UPC |
621037055858
|
| Product Length/Depth |
9 in
|
| Product Height |
25.5 in
|
| Product Width |
4 in
|
| Product Weight |
13 lb
|
| Certifications |
Contact Manufacturer
|
| Type |
Panelboard connector kit
|
| Amperage Rating |
450A
|
| Series |
C
|